Armstrong In The Media

Armstrong Fluid Technology Stainless Steel Compass Circulator Energy Saving DE Model

Posted by Armstrong Fluid Technology on Jul 11, 2016, 2:43:17 AM

July-01As seen on thewholesaler.com – July 2016

 

Armstrong Fluid Technology’s new stainless steel COMPASS wet rotor circulator featuring its innovative Design Envelope (DE) energy saving technology. COMPASS circulators offer high flow capacity and eight optional control modes that deliver superior energy efficiency for lower operating costs. The new SSU Model also features a threaded union connection that is easy to adapt to copper, PEX or CPVC plumbing.

Other features of the new COMPASS SSU include:

  • Eight operation modes including an “Auto” algorithm, four Sensorless modes and three fixed modes.
  • 50Hz and 60 Hz designs.
  • Up to 20 USgpm (1.26 L/s) flow OR up to 20 ft. (6.1m) head.
  • 5 W to 45 W power range.

 

Also seen on:

 

Topics: Design Envelope, Circulator, Compass, In The Media

Never miss a thing!

Be the first to get notified

Sign up for our blog notifications and you will be one of the first to know when there is new content. If you want to be in the know, sign up now.

Sign up for notifications now

Recent Posts

Posts by Topic

see all