Armstrong In The Media

Armstrong Compass R Circulators with Dry Rotor Design

Posted by Armstrong Fluid Technology on Aug 18, 2025, 11:00:17 AM

As Seen On: canadianconsultingengineer.com July 28, 2025Compass R 2

Toronto-headquartered pump manufacturer Armstrong Fluid Technology has introduced two new sizes of its Design Envelope Compass R circulators: 40-85 and 60-50.

Designed to replace fixed-speed circulators by offering greater energy efficiency, the Compass R is a variable-speed dry-rotor circulator. It is suitable for applications requiring up to 60 ft of head.

New features include Posi-start technology for smooth startup and pump protection, a quick-release clamp for ease of repairs and optimized hydraulics with the high-efficiency dry rotor design. The Compass R is also ‘bolt-for-bolt’ compatible with a wide range of installed circulators

 

Also Seen On:

phcppros.com July 28, 2025

 

Topics: In The Media, Circulators, Energy Efficiency, Design Envelope Technology, Armstrong circulator pumps, Design Envelope Compass R circulators

Never miss a thing!

Be the first to get notified

Sign up for our blog notifications and you will be one of the first to know when there is new content. If you want to be in the know, sign up now.

Sign up for notifications now

Recent Posts

Posts by Topic

see all