Armstrong In The Media

Armstrong 4380 Pumps Are Now Available with Express Delivery

Posted by Armstrong Fluid Technology on Apr 1, 2026, 2:05:09 AM

As Seen On: aspe.org February 18, 2026

DEPM Express

Armstrong Fluid Technology, a global leader in intelligent, energy-saving fluid-flow and whole-building mechanical solutions, announced the launch of an express delivery for its bestselling Design Envelope Permanent Magnet (DEPM) IVS 4380 pumps, enabling shipment within two weeks at no additional cost.

This includes 14 pump models ranging from 0.5 hp to 10 hp, supporting urgent retrofit and replacement projects that require fast turnaround. Product selection is streamlined through the Armstrong ADEPT Select Tool.

All DEPM 4380 pumps are factory tested and performance mapped for simple system coupling, tested to deliver the full benefits of design envelope technology including high efficiency, reduced operational risk, and simplified installation through a vertical inline design. The pumps also feature flexible control methodology for fast, accurate, onsite self-commissioning.

 

Topics: Armstrong Fluid Technology, Design Envelope, In The Media, Express Delivery, Design Envelope 4380 pumps

Never miss a thing!

Be the first to get notified

Sign up for our blog notifications and you will be one of the first to know when there is new content. If you want to be in the know, sign up now.

Sign up for notifications now

Recent Posts

Posts by Topic

see all