As Seen On: supplyht.com July 8, 2020
Armstrong has released two new COMPASS R high efficiency models with ECM motor technology for up to 80% energy savings. Featuring an air-cooled ECM motor and advanced Design Envelope variable speed technology, the new COMPASS R20-35 and R40-45 circulators can replace many competing models with bolt-for-bolt connection capability, the company noted. The new COMPASS R models cover a wide performance range and are energy efficient upgrades for two and three-piece and wet rotor circulators.
Also Seen On
- pmengineer.com - July 8, 2020
- phcppros.com - July 10, 2020
- hvacinformed.com - July 9, 2020
- supplyht.com - July 8, 2020
- heatinghelp.com - July 14, 2020
- pmmag.com - July 8, 2020
- southernphc.com - July 2020
- elsevier.com - July 2020
- westernhvacnews.com - July 2020
- impeller.net - July 16, 2020
- phccnews.com - July 16, 2020
- esmagazine.com - July 29, 2020
- secure.viewer.zmags.com - July 2020
- contractormag.com - July 14, 2020
- cfemedia.com - March 08, 2020
- mcmorrowreports.com - Aug 2020
- pmmag.com - July 8, 2020
- omeclk.com - Aug 2020
- hvacwebconnection.com - Aug 2020