As Seen on pmengineer.com – May 22, 2018

Armstrong Fluid Technology updates its Fireset Horizontal Split Case Pump line with two new models: a 5x4x10NF fire pump for installs requiring 500 gpm at pressures from 55 to 167 psi and a 8x6x15 option for applications requiring flows between 1,500 and 2,000 gpm at pressures from 54 to 168 psi. The new Fireset HSC pumps have double suction design for operating efficiency and high-flow performance, right- or left-hand suction configuration with electric-driven pumps for adapting to mechanical room piping arrangements and a compact design for easy installation and maintenance.
Also seen in:
- contractormag.com – May 23, 2018
- empoweringpumps.com – June 11, 2018
- impeller.net – June 27, 2018
- directory.newequipment.com - July 20, 2018
- nxtbook.com - pg-42 - August 2018
- e-ditionsbyfry.com - pg-10 - July/Aug 2018
- canadianconsultingengineer.com - pg-27 - Aug/Sept 2018
- pmengineer.com - May 22, 2018