As Seen on contractormag.com - January 13, 2019

THE COMPASS R CIRCULATOR by Armstrong Fluid Technology features advanced variable-speed Design Envelope technology, new high-efficiency Armstrong iECM motors, quadratic pressure curves, multiple control options, a replaceable mechanical seal, bolt-for-bolt connection compatibility with a range of installed three-piece circulators, large wiring chamber, release latch for easy adjustment of the display orientation as well as repair, and easy-to-access front-facing terminal block. It is available in .25 horsepower to 1.5 horsepower models with a maximum flow rate of 225 gpm and maximum head of 65’.
Also Seen On
- phcppros.com - January 25, 2021
- especificarmag.com.mx - June 10, 2022
- especificarmag.com.mx - June 10, 2022