As Seen on empoweringpumps.com – May 22, 2018

Armstrong Fluid Technology has announced that its next technology evolution COMPASS R20-75 circulator is available in a stainless steel construction.
Designed for use in potable water systems, the new stainless steel model features a dry rotor design, as well as advanced variable speed Design Envelope technology, Armstrong iECMTM motors, and quadratic control to minimize both energy costs and long-term operating costs for homeowners.
The innovative quadratic control algorithm offers operating efficiencies that are better than standard variable speed solutions, and even greater system energy savings are possible with the 0-1V dc input signal connection to external systems.
The COMPASS R is a direct performance replacement for nine competing circulator models and a bolt-to-bolt match for many installed circulators.
Other innovative features of the stainless steel COMPASS R circulator include:
- Optimized hydraulics with a high-efficiency dry rotor design
- “Posi-start” technology provides smooth starting and automatic de-blocking
- Onboard control panel for easy selection of the appropriate operations mode and flow
- Release latch for easy adjustment of the display orientation and repairability
- Easy-to-access front-facing terminal block with a large wiring chamber
- Replaceable mechanical seal, and any other circulator part required
- Complies with EEI<0.22, NSF-372
Also seen in:
- esmagazine.com – May 21, 2018
- ejarn.com – May 25, 2018
- hvacinsider.com – May 24, 2018
- waterwastewaterasia.com – May 30, 2018
- impeller.net - June 11, 2018
- plumbermag.com - Pg 33 - July 2018
- plumbermag.com - July 03, 2018
- digital.bnpmedia.com - Pg 46 - July 2018
- digital.bnpmedia.com - Pg 46 - July 2018
- hvacpproducts.com - Pg 24 - August 2018
- digital-edition.newequipment.com - Pg 8 - September 2018
- plumbermag.com - Pg 45, September 2018
- plumbermag.com - October 29, 2018