As Seen on empoweringpumps.com - November 16, 2018

Armstrong Fluid Technology announced that its popular Design Envelope (DE) 4380 Vertical In-Line pumps are now also available in Stainless Steel. Ideal for domestic water and light industrial use, these pumps are certified for safe drinking water systems to the NSF-61 and NSF-372 standards
The new DE Stainless Steel Pumps can also be used in many light industry petroleum and chemical applications and offer the advanced Design Envelope solutions which includes DE Permanent Magnet (DEPM) motors, Parallel Sensorless Pump Control, built in Wi-Fi connectivity, touchscreen control and optional Pump Manager capability.”
The new Stainless Steel DE pumps offer:
- Up to 70% energy savings
- Permanent magnet motors
- Built-in Parallel Sensorless control
- BMS connectivity
- Advanced hydraulic design with industry-leading flow efficiency
- Control algorithms that review operations constantly and adjust output
- Smaller footprint and lower total weight than traditional units
The DE 4380 is available in six models ranging from 1 to 2hp, supporting performance levels from 10gpm to 1185gpm flow, and 10ft to 75ft head. It is designed for continuous low pressure circulation, including – water circulation, cooling towers, fountains, irrigation, spraying systems, condensate return, filtration and many other applications.
Also seen in:
- phcppros.com - November 16, 2018
- mcmorrowreports.com - November, 2018
- modernpumpingtoday.com - November, 2018
- contractormag.com - November 21, 2018
- worldpumps.com - November 19, 2018
- news.thomasnet.com - November 19, 2018
- heatinghelp.com - November 16, 2018
- canadianconsultingengineer.com - November, 2018
- impeller.net - November 28, 2018
- empoweringpumps.com - November 16, 2018
- digital.bnpmedia.com -Pg-92, December 2018
- digital-edition.newequipment.com - January 2019
- directory.newequipment.com - January 04, 2019
- digital.bnpmedia.com - January 2019
- www.supplyht.com - January 17, 2019
- BuildingOperatingManagement - January 2019
- ahrexpo.com - November, 2018
- phcc.news November 21, 2018
- digital.bnpmedia.com - January 2019
- www.pmmag.com - January 14, 2019
- lsc-pagepro.mydigitalpublication.com - January 2019
- Supplyht - January 2019
- Supplyht.com - January 17, 2019
- contractormag.com - February 2019