As seen on HeatingHelp.com – June 13, 2016
TORONTO — Armstrong Fluid Technology has introduced its enhanced HSC Firepak™, a completely integrated fire pump solution that delivers a unique set of advantages to both designers and contractors.
Featuring a compact design for fast and easy installation, Armstrong’s “Plug and Leave” design provides fire safety professionals with a complete fire pump solution that offers:
- Easy selection of complete, pre-configured solutions
- Readily available CAD drawings, specifications, dimensions and pricing data
- A small footprint
- Certainty of code compliance and component integration
- Easy, fast installation
- Single source of responsibility for all aspects of the package
- Leakproof assembly
- Pump and motor mounted on a steel base – only one alignment check required
- Factory pressure testing
- Reduced labor on installation
- Advanced notice of shipment and delivery
The Armstrong HSC Firepak solution is now available in a new size (5x4x17) that provides 300 psi. The HSC Firepak also has an ETL listing - 3rd Party Certification that the package meets NFPA 20 requirements.
Packaged fire solutions from Armstrong Fluid Technology provide improved work efficiency at the design stage and minimized labor costs on installation. Customers can have specifications, drawings and pricing delivered in one day.
Product features include:
- Connection: up to 12”
- Pressure: up to 300 psi
- Flow: up to 3,000 USgpm
- Driver: Electric or Diesel
For more information visit the Armstrong web site at www.armstrongfluidtechnology.com
Also seen on:
- mcmorrowreports.com - June 20, 2016
- worldpumps.com - June 21, 2016
- empoweringpumps.com - June 16, 2016
- maintenancetechnology.com - June 30, 2016
- impeller.net - June 29, 2016
- workingwithwater.filtsep.com - June 21, 2016
- canadianconsultingengineer.com - June 13, 2016
- retrofitmagazine.com - September 16, 2016