Armstrong recently completed a project in the United Kingdom, retrofitting a building belonging to National Grid.
The retrofit included new pump sets that reduced energy consumption by 32%, saving over 5,000 GBP annually.
Armstrong maps each individual pump’s hydraulic, motor and inverter variations at the factory to achieve exceptional accuracy throughout the flow range.
With this calibration, Armstrong Design Envelope pumps also serve as flow meters, providing reliable system flow data (+/- 5%). The testing ensures optimal performance efficiency at start-up, while Armstrong’s Pump Manager helps maintain and extend efficiency throughout the pump’s operating life.
Quick Stats
Facility type: Commercial office
Location: Solihull, Birmingham
Size: Three-storey building
Power consumption savings: 32%
Annual cost savings: 5,210 GBP
Annual CO2 reduction: 14,048 kg CO2
Equipment
- 3 × 250 hp Design Envelope Twin Pumps - chilled water
- 3 × 100 hp Design Envelope Twin Pumps – condenser water
- Integrated Plant Controller
Key Outcomes
- Pre-assembly of pipework and pumps reduced on-site labour
- Minimal disruption during
- regular business hours
- Energy savings and reduced CO2 emissions
- Easy access to pump operating data showing flow, head, power usage and RPM
- Constant data-logging and performance monitoring
Download a copy of this case study for all the details.