---
title: End Suction Fire Pumps
description: This type of centrifugal pump uses a casing design that draws in fluid from the end of the pump and discharges fluid out the top.
---

[Armstrong In The Media Blog](https://blog.armstrongfluidtechnology.com)

# [End Suction Fire Pumps](https://blog.armstrongfluidtechnology.com/end-suction-fire-pumps)

 Written by [Armstrong Fluid Technology](https://blog.armstrongfluidtechnology.com/author/communication) | Oct 4, 2024, 1:42:51 PM

 

This type of centrifugal pump uses a casing design that draws in fluid from the end of the pump and discharges fluid out the top. End suction pumps are almost always single stage pumps, which means they use only one impeller.

End suction pumps are the most common configuration for centrifugal pumps, and the least expensive configuration in many cases. A huge variation of sizes, materials of construction, and designs are offered by manufacturers to handle everything from water at ambient temperature to high pressure and high temperature viscous oils, abrasive slurries, and corrosive chemicals.

**Key Advantages**

- Moderate floor space requirement
- Flexibility in mechanical room layout
- Available in electric or diesel drive
- Easily serviceable

**Disadvantages / Shortcomings**

- Comparatively lower range of performance - up to 1500 US GPM
- Single suction design
- Limited hydraulic efficiency
- Single suction design limits hydraulic efficiency

**Applications**

End suction pumps are often used for lower flow and lower pressure installations. In fire suppression applications, End-Suction pumps are often diesel-driven.

**Design Advantages in Armstrong End-Suction Fire Pumps**

Armstrong Horizontal End-Suction (HES) fire pumps deploy a heavy-duty bearing frame to provide long and reliable service in an over-hung impeller design. The end-suction format also eliminates the design layout constraints imposed by horizontal split-case pump configurations

Factory-based pump-motor alignment for easy installation

Back pull-out design for easy replacement of wear ring (no disruption of casing or piping)

Advanced mechanical features including flexible pump-motor coupling (OSHA guard), self-venting centre line casing, and seal recirculation lines provide extended durability and easy maintenance.

 

End Suction Fire Pumpare only one type of Fire Pump, [find out about the others here](https://blog.armstrongfluidtechnology.com/fire-pump-types).

 

Check out these other types of Fire Pumps:

- [Fireset End Suction Diesel & Electric](https://armstrongfluidtechnology.com/en/products/fireset-end-suction-diesel-and-electric)
- [Enclosed Fire Pump Packages](https://armstrongfluidtechnology.com/en/products/enclosed-fire-pump-packages)
- [Horizontal Split Case](https://blog.armstrongfluidtechnology.com/horizontal-split-case-fire-pump)
- [Design Envelope Fire Pumps](https://blog.armstrongfluidtechnology.com/design-envelope-fire-pump-unit)

 

[View full post](https://blog.armstrongfluidtechnology.com/end-suction-fire-pumps)

```json
{
  "@context" : "http://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Armstrong Fluid Technology"
  },
  "dateModified" : "2026-09-03T14:26:05.359Z",
  "datePublished" : "2024-10-04T13:42:51Z",
  "headline" : "End Suction Fire Pumps",
  "image" : {
    "@type" : "ImageObject",
    "height" : 442,
    "url" : "https://cdn2.hubspot.net/hubfs/1849131/Armstrongfluidtechnology_July2017/Images/Events_and_News.jpg",
    "width" : 1824
  },
  "mainEntityOfPage" : "https://blog.armstrongfluidtechnology.com/end-suction-fire-pumps",