Armstrong In The Media Blog

Case study: INOX Leisure Limited

Written by Armstrong Fluid Technology | Nov 24, 2023, 2:30:00 PM

Inox, a leader in India’s Cinema exhibition industry, started a journey of energy conservation and carbon footprint reduction in its Laserplex theaters. Armstrong helped inox replace four constant-speed pumps with three Design Envelope pumps and changed the system to use primary-variable control. 

HVAC savings as a result of the retrofit project were over $7,900, which represented a 43% decrease in spending year-over-year. The payback period for the investment in energy efficiency was just 1½ years.

Armstrong maps each individual pump’s hydraulic, motor and inverter variations at the factory to achieve exceptional accuracy throughout the flow range.
 
With this calibration, Armstrong Design Envelope pumps also serve as flow meters, providing reliable system flow data (+/- 5%). The testing ensures optimal performance efficiency at start-up, while Armstrong’s Pump Manager helps maintain and extend efficiency throughout the pump’s operating life.

Quick Stats

Facility type: Entertainment

Location: Nariman Point, Mumbai

Size: Seven star multiplex

Power consumption savings: 43%

Annual cost savings: $7,907

Annual CO2 reduction: 18,335 kg CO2

Equipment

  • 3 × 120 Ton air cooled chillers included — two duty and one standby
  • 2 × Design Envelope Vertical In-Line pumps
  • 11Kw, 240 gpm @ 98 ft   — one duty and one standby
  • Two-way modulating valves

Key Outcomes

  • 43% energy savings
  • Better occupant comfort
  • Reduced maintenance cost
  • Easy access to pump operating data showing flow, head, power usage and rpm
  • Constant data-logging and performance monitoring

Download a copy of this case study for all the details.