Armstrong In The Media Blog

Boiler Applications and the Power of Design Envelope Solutions

Written by Armstrong Fluid Technology | Jul 2, 2025 7:32:29 AM

Unlocking Efficiency: Boiler Applications and the Power of Design Envelope Solutions

In the commercial building landscape, energy efficiency and cost optimization are critical performance benchmarks. The pressure is on engineers, designers, manufacturers and contractors to deliver HVAC solutions that not only meet performance requirements but also reduce environmental impact and operating expenses. One area ripe for optimization is boiler plant design—specifically, condensing boiler systems

 

The Case for Condensing Boilers

Condensing boilers offer high-efficiency heating due to their ability to reclaim latent heat from flue gases. By lowering the return water temperature below the dew point (typically around 54°C or 129°F), these boilers extract additional heat that would otherwise be lost, delivering efficiencies up to 10% higher than traditional systems. However, fully capitalizing on this design approach, requires appropriate system design and control strategies.

 

Enter: The Design Envelope Advantage

Armstrong’s Design Envelope technology takes the performance of condensing boiler systems to the next level by integrating intelligent, demand-based control directly into the pumping infrastructure. Design Envelope pumps adjust to system demand in real-time, maintaining optimal ΔT and ensuring boilers remain in their condensing “sweet spot” across the entire load profile. Design Envelope pumps provide higher flow turn-down accuracy, maintaining high efficiency levels in other components, such as boilers. At the same time, Design Envelope pumps protect boilers from underflow and overflow conditions.

Key Benefits Include:

  • Lowest Installed Cost: Design Envelope VIL pumps eliminate the need for concrete bases, inertia pads, and oversized motors. Design Envelope solutions also simplify electrical wiring and controls. This results in up to 12% savings on installation, along with space savings in the mechanical room.
  • Lowest Operating Cost: By matching pump speed to system demand, energy use is dramatically reduced — up to 60% savings. Maintenance and commissioning efforts are also minimized, thanks to built-in controls and Sensorless flow regulation. Cloud analytics detects performance drift and provides warnings regarding potential issues, allowing for predictive instead of costly preventive maintenance.
  • Environmental Gains: Less material usage, lower emissions from reduced energy demand, and the ability to maintain lower return temperatures all contribute to a greener footprint.
  • Reduced Risk: Factory-assembled and tested, Design Envelope solutions reduce project risk by shortening commissioning timelines and accommodating late-stage design changes without reselecting equipment.

Smart Control with Sequencing

The integration of ‘unison control’ allows boilers to operate at lower firing rates, which boosts part-load efficiency and system longevity. As demand increases, boilers and pumps are sequenced on intelligently—each only contributing as much as needed. This ensures stable operation and a consistent flow rate, even as zone valves adjust throughout the day.

 

Real-World Savings

In a typical variable primary flow condensing boiler plant, switching to Design Envelope solutions yield:

  • First-year savings
  • 60% reduction in operating costs
  • Material savings on installation
  • Greater system stability and reliability

 

As the demands for energy savings and reduced carbon footprint gradually increase, smart design choices become essential. Condensing boilers, when paired with Armstrong’s Design Envelope solutions, present a compelling opportunity to elevate performance, cut costs, and reduce environmental impact — without compromising comfort or reliability.

 

We're Here to Help. Contact Us for More Information