Armstrong In The Media Blog

Armstrong Launches Medium Range Line of Permanent Magnet Pumps

Written by Armstrong Fluid Technology | Feb 9, 2022 2:32:50 PM

As Seen On: empoweringpumps.com February 2, 2022

Armstrong Fluid Technology has introduced a new size range of Design Envelope Permanent Magnet pumps that are engineered to deliver 20% lower operating costs than variable speed pumps with standard induction motors.

The new pumps are available with motors ranging from 15 hp to 50 hp, and operate at NEMA Ultra-Premium Efficiency levels that exceed the efficiency targets of both the US Department of Energy and the European Union.

“Better performance at higher RPMs means that in some cases a smaller Design Envelope Permanent Magnet Pump can deliver the same flow and pressure as a larger, more expensive competing model,” said David Lee, Offering Manager, Armstrong Fluid Technology. “These new pumps also feature smaller dimensions and are less expensive to purchase and install because permanent magnet motors offer a substantial reduction in both size and weight.”

Beyond the motor efficiency, a number of additional design innovations make the new Design Envelope pumps more energy-efficient and cost-effective:

  • Armstrong’s patented Parallel Sensorless Control stages multiple pumps and regulates output for best efficiency across the entire pump array, saving 10-30% in operating costs
  • Adjustable design points and setpoint based on the actual on-site conditions
  • A quadratic pressure control curve that provides more efficiency than a linear pressure control curve
  • A constant-flow function for maintaining a desired flow rate in recirculation applications
  • Advanced connectivity via Armstrong’s Pump Manager, a cloud-based performance tracking service, provides industry-leading analytics and insights along with alerts, alarms and data storage

Also Seen On: