Armstrong In The Media Blog

Armstrong launches high performance fire pump models

Written by Armstrong Fluid Technology | Feb 6, 2018 2:09:08 PM

As Seen on arabianindustry.com – January 23, 2018

Armstrong Firesetpumps feature a double suction design for superior levels of operating performance.

Armstrong Fluid Technology will be debuting a new line of high performance fire pump models at Intersec 2018 in Dubai. 

The Armstrong Fireset Horizontal Split Case (HSC) fire pumps offer superior flow performance and incorporate features for ease of installation and maintenance.


The new product line caters for a wider range of applications than ever before, taking the maximum flow range up to 4,000 USgpm (US gallons per minute).

Compatible with both electric motors (50Hz and 60Hz) and diesel engine-drivers, the range includes entirely new pump models, and pump impellers have been precision-engineered across the entire Armstrong Fireset product range to optimise performance in terms of both flow and head.

 

Armstrong Fireset pumps feature a double suction design for superior levels of operating performance.

Designed for maximum flexibility and ease of installation, the compact dimensions of these new pumps save space in the mechanical room and enable them to be installed and maintained more quickly and easily in confined areas.

With both right and left hand configurations available (with electric-driven pumps), a standard design provides greater flexibility to suit piping configurations and, as the suction and discharge centrelines are fully aligned, piping can be completed prior to pump delivery. 

Representatives from Armstrong Fluid Technology will be present in Hall 2 at Stand H34. 

 

Also seen in: