As seen on mechanical-hub.com - October 27, 2014
TORONTO, October 23, 2014 – To meet the need for optimum efficiency and energy savings across all building loads, Armstrong Fluid Technology has announced that its innovative Design Envelope pumps are now also available for use with single phase power.
Ideal for light commercial, residential and industrial applications using single phase power, the new pumps allow designers, contractors, project managers and building owners to choose the best pumping solution for their specific needs. “For applications using single phase power, engineers and contractors can now choose Design Envelope solutions and get all the benefits of the technology. Design Envelope pumps offer a unique combination of low installed cost, versatility, energy efficiency and responsive, variable speed operation.” said Wayne Rose, Global Marketing Manager - Pumps.
“Designers and installers are seeking pumping solutions that offer the lowest installed costs and lowest life cost with industry-leading operating efficiencies across the entire range of duty requirements,” Wayne Rose summarized. “Armstrong now offers fluid technology solutions for all our customers' pumping needs.”
Design Envelope pumps for use with Single phase power are now available up to 7.5hp
Also seen on: