Armstrong In The Media Blog

Armstrong Fluid Technology’s Design Envelope Generation 5 Pump motors meet IE5 Efficiency Standard

Written by Armstrong Fluid Technology | Jun 15, 2017 2:04:26 PM

As seen on reevesjournal.com – June 14, 2017

 

Armstrong Fluid Technology announced that its recently introduced line of Generation 5 pumps, including Tango parallel pumps above, now meet the IE5 efficiency standard for motors. The new models can deliver up to 96.6% motor efficiency. This includes the new Design Envelope Tango parallel pumps and Design Envelope Vertical In-Line pumps up to 10 hp.

“Design Envelope Generation 5 pumps with iECM motor technology deliver both the lowest installed cost and unmatched efficiency over the operating life of the pump,” said Neil Cooper, Armstrong’s director of global sales enablement. “Meeting the IE5 efficiency standard represents a 20% reduction in motor energy losses from IE4.”

Armstrong Design Envelope pumps already were operating above established North American efficiency standards. The new Generation 5 iECM motor technology also meets the more stringent IE5 efficiency standards for European markets.

Also seen in: