As seen on heatinghelp.com - October 7, 2014
An innovative, intuitive screen design allows users to view line drawings, multi-curves, photos, voltage, motor size, seal operating limits, seal options, construction options and more than a dozen motor options. ADEPT then lists the pumps that meet users’ specific criteria, as well as the key characteristics of each selection - such as ‘efficiency at average load’, ‘operating costs’ and ‘motor size’.
“ADEPT was created to interface with Armstrong’s innovative Design Envelope intelligent engineered fluid systems which help users design more energy-efficient buildings, significantly reduce their installation and operating costs, and gain a smaller footprint in the mechanical room,” Gulati summarized.
ADEPT complements Armstrong’s Design Envelope products, including commercial and residential pumps, Suction guides and Flo-Trex valves.
A video on ADEPT for iPhone is available here, as is a white paper comparing the benefits of ADEPT to other pump selection software programs.
Also seen on: