Armstrong In The Media Blog

Armstrong Fluid Technology To Present HSC Firepak - A Fully Assembled Package Solution

Written by Armstrong Fluid Technology | Mar 24, 2015 7:41:20 AM

As seen on impeller.net - April 11, 2014

Armstrong Fluid Technology announces its
enhanced HSC Firepak, a completely integrated fire pump solution that delivers a set of advantages to both designers and contractors.

Featuring a compact design for fast and easy installation, Armstrong’s “Plug and Leave” design provides fire safety professionals with a complete fire pump solution that offers:

  • Easy selection of complete, pre-configured solutions
  • Readily available CAD drawings, specifications, dimensions and pricing data
  • A small footprint
  • Certainty of code compliance and component integration
  • Easy, fast installation
  • Single source of responsibility for all aspects of the package
  • Leakproof assembly
  • Pump and motor mounted on a steel base – only one alignment check required
  • Factory pressure testing
  • Reduced labor on installation
  • Advanced notice of shipment and delivery

“Success in building projects comes in large part from maintaining your focus on timelines and cost control,” said Steven Baird, Marketing Manager – Fire Products, Armstrong Fluid Technology. “Developing a building of enduring value means making the right decisions around safety systems, including fire suppression equipment.”

Baird added that the HSC Firepak solution provides improved work efficiency at the design stage as it eliminates the time spent researching individual components and sourcing technical documents. At the construction site, Armstrong provides full support from one resource for the entire package and thereby minimizes labor costs.

With Armstrong fire systems, customers can have specifications, drawings and pricing delivered in one day. Product features include:

  • Connection: up to 12”
  • Pressure: up to 250 psi
  • Flow: up to 3,000 USgpm
  • Driver: Electric or Diesel

Picture: The enhanced Armstrong Fluid Technology HSC Firepak is a completely integrated, fully-packaged fire pump solution that provides both designers and contractors with a unique set of advantages. The innovative “Plug and Play” design allows fast and easy installation for impressive cost savings. (Image: Armstrong)

Also seen on: