The Design Envelope Vertical-In-Line Retrofit allows building owners to replace the moving parts of an installed Armstrong constant speed pump while retaining the existing pump casing, insulation and piping. This new solution reduces the costs for equipment, shipping and scrap as well as installation labor.
The Design Envelope Vertical-In-Line Retrofit provides owners of existing constant speed pumps with an opportunity to save up to 70% on energy costs by upgrading to variable speed. Design Envelope technology accommodates future changes in flow requirements and its variable speed operation means longer equipment life (20%-30%), and greater reliability.
“The energy efficiency of a Design Envelope solution will result in annual savings of up to 70%,” said Mark Gallagher, Manager Building Services, Armstrong Fluid Technology. “Payback on the retrofit project costs are typically between two and three years.”
“Armstrong has become known as a leader in variable speed, intelligent, Sensorless, fluid management systems under the Design Envelope brand. Along with the introduction of a Design Envelope horizontal pump series this past January, Armstrong now has fluid management solutions for almost any challenge faced by today’s energy and cost-conscious building owners,” Gallagher added.
About Armstrong Fluid Technology
With more than 1000 employees worldwide, operating seven manufacturing facilities on three continents, Armstrong Fluid Technology is known around the world as a leader and innovator in design, engineering and manufacturing of integrated solutions within the building oriented fluid-flow equipment industry. Armstrong products are internationally recognized for design innovation, quality, long service life, and superior operating economy. For more information about Armstrong Fluid Technology visit www.armstrongfluidtechnology.com.
Also seen on: