Armstrong In The Media Blog

Armstrong Energy Transfer Station

Written by Armstrong Fluid Technology | Sep 3, 2026, 1:46:04 PM

Armstrong Energy Transfer Station

October 6, 2025

Armstrong Fluid Technology has introduced a fully modular energy transfer system integrated with Armstrong’s Envelope platform for optimized selection and operation. Featuring heat load ranges from 56 to 840 tons, the new System Envelope - Energy Transfer Station (SE-ETS) uses a modular packaged design to reduce lead-time, provide the lowest first cost, and reduce pump energy use by up to 50%. Optimization of performance starts at the selection stage, with comprehensive system performance maps that deliver the best possible selection based on redundancy, temperature, flow and pressure requirements.  Patented predictive algorithms for heat transfer controls, Sensorless pumping and Envelope technology work together to deliver reliable performance and enhanced system efficiencies. Integrated controls support demand-based operation and integrate seamlessly with existing BAS systems.