---
title: Everything You Need to Know About Armstrong Vertical In-Line Pumps
description: Learn about Armstrong Vertical In-line Pumps and the advantages of this innovative solution for water and wastewater applications.
---

[Armstrong In The Media Blog](https://blog.armstrongfluidtechnology.com)

# [Everything You Need to Know About Armstrong Vertical In-Line Pumps](https://blog.armstrongfluidtechnology.com/everything-you-need-to-know-about-armstrong-vertical-in-line-pumps)

 Written by [Armstrong Fluid Technology](https://blog.armstrongfluidtechnology.com/author/communication) | Feb 23, 2023, 1:08:00 PM

As Seen On: [factmint.com](https://factmint.com/everything-you-need-to-know-about-armstrong-vertical-in-line-pumps/) February 13, 2023

Learn about Armstrong Vertical In-line Pumps and the advantages of this innovative solution for water and wastewater applications. The article will cover the features and benefits of Armstrong Pump Manager and how it can help you save energy. This unique solution includes web-accessible trends, analysis, and automated reports that help you make informed decisions and deliver the highest HVAC performance. You’ll also learn about Armstrong’s Design Envelope, which allows you to save up to 70% on your utility bill.

## Multistage Multiport pumps

Multistage pumps are designed to handle large volumes of fluid. These pumps have multiple stages, a thrust balance device, and a diffuser for channeling fluid. They also have various motors and intermediate bearings for lubrication. Multistage pumps can be used in both vertical and horizontal applications.

Armstrong Series 4700 Vertical MultiStage pumps offer high-pressure performance in a compact design. They have a wide operating range and are rated at up to 430 PSIG. This makes them excellent pumps for various applications, including boiler feed and pressure washing vehicles. These pumps also offer a wide temperature range.

Armstrong’s multistage multiport pumps are versatile and designed for easy installation. They are also easy to maintain and flexible. In addition, they feature high-efficiency motors and a split-coupled design that reduces pipe requirements and friction losses.

## Single-driver design

The Armstrong vertical in-line pump is a cost-effective solution for industrial, HVAC, and domestic water applications. This pump offers a radially split volute and a proven inside-type mechanical seal. It is available in bronze-fitted or all-iron construction.

The new single-driver design allows for high performance at lower costs. It is available for the IVS102 and Design Envelope pumps. These pumps are designed for applications requiring low maintenance and increased energy efficiency. In addition, [Armstrong Vertical In-line Pumps Ontario](https://www.burlingtonpump.com/) offers various pumping solutions that can accommodate a variety of fluids and applications.

Single-driver design saves energy and is an efficient alternative to three-stage pumps. The motor and pump are tightly coupled together by a heavy cylindrical bracket. This reduces the bearing load. The motor shaft run-out is 0.001-inch TIR.

## Energy savings

Armstrong’s Vertical In-line Pumps provide significant energy savings. Unlike traditional fixed-speed pumps, which cannot understand subtle changes in the operating system, Armstrong’s pumps adapt automatically to changes in flow and pressure to reduce energy consumption. As a result, they can reduce energy usage by as much as 70%. Armstrong is one of the leading manufacturers of expansion tanks, heat exchangers, and skid-assembled plant solutions.

The Armstrong Series 4300 Split Coupled Vertical In-Line Pump features a compact design with low installation costs. It also features an isolated mechanical seal that extends seal life in contaminated systems. It also has a [high-efficiency motor](https://www.thecarexpert.co.uk/im-not-ready-for-an-ev-so-should-i-buy-a-hybrid/). The split coupling also makes it easy to replace the mechanical seal without disturbing the pump. There are two mechanical seals: the inside type mechanical seal and the outside type mechanical seal. Both types are available with various features and are available globally.

## Repair parts

Armstrong Fluid Technology has various vertical in-line pump repair parts, including casing gaskets, mechanical seals, and coupling kits. Many of these parts can be exchanged easily, while others are designed to fit specific models. For example, replacement parts for the Series 4300 model include a mechanical seal.

The Armstrong Series 4380 Vertical In-line Pump is an excellent example of an easy-to-service pump. Its radially-split casing design allows service personnel to access the rotating assembly without disturbing the connection to the motor. In addition, the pump’s design features an inside-type mechanical seal, which is more economical than its counterpart. The pumps are also equipped with an isolation valve to make servicing easier.

[View full post](https://blog.armstrongfluidtechnology.com/everything-you-need-to-know-about-armstrong-vertical-in-line-pumps)

```json
{
  "@context" : "http://schema.org",
  "@type" : "BlogPosting",
  "author" : {
    "@type" : "Person",
    "name" : "Armstrong Fluid Technology"
  },
  "dateModified" : "2026-09-03T15:47:38.982Z",
  "datePublished" : "2023-02-23T13:08:00Z",
  "headline" : "Everything You Need to Know About Armstrong Vertical In-Line Pumps",
  "image" : {
    "@type" : "ImageObject",
    "height" : 433,
    "url" : "https://factmint.com/wp-content/uploads/2022/12/sebastian-morelli-peyton-DVqdk8MTp2I-unsplash-770x433.jpg",
    "width" : 770
  },
  "mainEntityOfPage" : "https://blog.armstrongfluidtechnology.com/everything-you-need-to-know-about-armstrong-vertical-in-line-pumps",