As seen on heatinghelp.com – May 25, 2017
The two new Fireset™ Horizontal Split Case (HSC) pump models are compatible with Armstrong’s HSC Firepak, a completely integrated fire pump solution that provides both designers and contractors with a unique set of advantages. The innovative “Plug and Play” design allows fast and easy installation.
Armstrong Fluid Technology has enhanced its Fireset™ Horizontal Split Case (HSC) pump line with two new technologically advanced models.
The two new Fireset™ Horizontal Split Case (HSC) pump models are compatible with Armstrong’s HSC Firepak, a completely integrated fire pump solution that provides both designers and contractors with a unique set of advantages. The innovative “Plug and Play” design allows fast and easy installation.The new Fireset pump models are compatible with Armstrong’s HSC Firepak.Featuring a tilted parting design to maximize efficiency by minimizing turbulence at the impeller eye, the new 5x4x17F and 6x5x12F pumps are ideal for installations that require between 500 and 1,000 USgpm. Compatible with both electric motor (50 Hz and 60 Hz) and diesel engine drivers, the new Fireset™ HSC pumps offer a variety of features:
- Double suction design for excellent operating efficiency and high flow performance
- Superior mechanical features including suction and discharge alignment, dynamically balanced and fully enclosed impeller, factory-aligned pump and motor, protective bearing-removal mechanism, and removable upper-half casings for extended durability, excellent operating efficiency and easy maintenance
- The suction and discharge are on the same center line to allow sprinkler contractors to do re-piping in the pump room before the pump arrives
- Pump design using industry standard common parts (i.e. standard packing and gland) and tools for easy and cost-effective maintenance
- Right or left hand suction configuration with electric-driven pumps for easily adapting to mechanical room piping arrangements
- Compact design (distance between suction and discharge flanges) for easier installation and maintenance in tight spaces.
The Armstrong line of Fireset™ HSC Pumps offers a performance range of 500 USgpm to 3,000 USgpm
Also seen in:
- canadianconsultingengineer.com – May 2017
- empoweringpumps.com – May 24, 2017
- esmagazine.com – June 05, 2017
- impeller.net – June 14, 2017
- facilitiesnet.com – June 15, 2017
- achrnews.com – June 26, 2017
- worldpumps.com – June 27, 2017
- digital.bnpmedia.com – June 26, 2017
- facilitiesnet.com – July 2017
- phcppros.com – July 27, 2017
- e-ditionsbyfry.com (pg.13) - September 2017
- dirxion.com (pg.80) - August 2017
- csemag.com - August 25, 2017
- reporteroindustrial.com - August 28, 2017
- empoweringpumps.com - June 14, 2018